(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Scraper SSC

Stainless Steel Scraper SSC

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,245.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSC-22
SSC-30
SSC-40
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Mass
(g)
Internal capacity

₹ 1,245.82

1 Piece(s) 5 Day(s) or more 22 50 1 pc.

₹ 1,728.00

1 Piece(s) 5 Day(s) or more 30 50 1 pc.

₹ 1,820.96

1 Piece(s) 9 Day(s) or more 40 55 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade thickness(mm)
    1.5
  • Main Body Size(mm)
    180
  • Internal capacity
    1 pc.

Product Description

A scraper ideal for peeling various gaskets of automobile engines and industrial machinery.
[Features]
· It is ideal for detailed work as the entire blade part is short and hard to bend.
[Applications]
· For peeling and surface finishing work.

Part Number
SSC-22
SSC-30
SSC-40
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Mass
(g)
Internal capacity

₹ 1,245.82

1 Piece(s) 5 Day(s) or more 22 50 1 pc.

₹ 1,728.00

1 Piece(s) 5 Day(s) or more 30 50 1 pc.

₹ 1,820.96

1 Piece(s) 9 Day(s) or more 40 55 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1