(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air-Impact Wrench (Straight Type) AIS8330L

Air-Impact Wrench (Straight Type) AIS8330L
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Number Of Rotations(rpm)4500Operating Air Pressure(Mpa)0.62
Torque at Maximum Output(N▪m)2100Output angle(mm)25.4
Output angle(inch)1Air InletRc1/2(PT1/2)
Air Hose I.D.(mm)19 or moreApplicable ScrewM33 (Strength Classification 8.8)
Mass(g)7000 - -

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Number Of Rotations(rpm)4500Operating Air Pressure(Mpa)0.62
Torque at Maximum Output(N▪m)2100Output angle(mm)25.4
Output angle(inch)1Air InletRc1/2(PT1/2)
Air Hose I.D.(mm)19 or moreApplicable ScrewM33 (Strength Classification 8.8)
Mass(g)7000 - -

Loading...

Configured Specifications

Number Of Rotations(rpm)4500Operating Air Pressure(Mpa)0.62
Torque at Maximum Output(N▪m)2100Output angle(mm)25.4
Output angle(inch)1Air InletRc1/2(PT1/2)
Air Hose I.D.(mm)19 or moreApplicable ScrewM33 (Strength Classification 8.8)
Mass(g)7000 - -

Product Description

Air impact wrench with excellent durability and a powerful twin hammer.
[Features]
· For work replacing tires on large buses/trucks and maintenance of heavy machinery/construction machinery.
· Aluminum alloy hammer case and body achieves a reduced weight at 7 kg.
· Equipped with a twin hammer with excellent durability and power.
· The side grip provides excellent stability.
· Equipped with an output adjustment dial for 4-step forward rotation and 4-step reverse rotation.
· Allows stepless output adjustment by pulling the switch.
· A long anvil type that's ideal for deep work.
[Applications]
· For assembly and maintenance of large machines and maintenance of large automobiles.

Air-Impact Wrench (Straight Type) AIS8330L
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Number Of Rotations(rpm)4500Operating Air Pressure(Mpa)0.62
Torque at Maximum Output(N▪m)2100Output angle(mm)25.4
Output angle(inch)1Air InletRc1/2(PT1/2)
Air Hose I.D.(mm)19 or moreApplicable ScrewM33 (Strength Classification 8.8)
Mass(g)7000 - -

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Number Of Rotations(rpm)4500Operating Air Pressure(Mpa)0.62
Torque at Maximum Output(N▪m)2100Output angle(mm)25.4
Output angle(inch)1Air InletRc1/2(PT1/2)
Air Hose I.D.(mm)19 or moreApplicable ScrewM33 (Strength Classification 8.8)
Mass(g)7000 - -
Part Number
AIS8330L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 110,352.93

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Number Of Rotations(rpm) 4500 Operating Air Pressure(Mpa) 0.62 Torque at Maximum Output(N▪m) 2100
Output angle(mm) 25.4 Output angle(inch) 1 Air Inlet Rc1/2(PT1/2)
Air Hose I.D.(mm) 19 or more Applicable Screw M33 (Strength Classification 8.8) Mass(g) 7000

Please check the type/dimensions/specifications of the part AIS8330L in the Air-Impact Wrench (Straight Type) AIS8330L series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language