(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Impact Wrench AI6300

Air Impact Wrench AI6300
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      77,944₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air impact wrench with an easy-to-grip shape.
[Features]
· For work replacing tires on large buses/trucks and maintenance of heavy machinery/construction machinery.
· Realizes light weight of 3.2 kg with magnesium alloy hammer case and special strengthened resin body.
· Produces stable blows with little recoil and is equipped with a twin hammer with excellent durability and power.
· Equipped with an output adjustment lever for 3-step forward rotation and 2-step reverse rotation.
· Allows stepless output adjustment by pulling the switch.
· It uses an easy-to-grip soft grip that mitigates vibration.
· Rotating joint that prevents the hose from twisting.
[Applications]
· For assembly and maintenance of large machines and maintenance of large automobiles.

 
Part Number
AI6300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 77,943.78

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Number Of Rotations(rpm) 5750 Operating Air Pressure(Mpa) 0.62 Torque at Maximum Output(N▪m) 1600
Output angle(mm) 19.0 Output angle(inch) 3/4 Air Inlet Rc3/8(PT3/8)
Air Hose I.D.(mm) 13 or more Applicable Screw M30 (Strength Classification 8.8) Mass(g) 3200

Please check the type/dimensions/specifications of the part AI6300 in the Air Impact Wrench AI6300 series.

X
whatsapp-qr whatsapp-icon