(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Impact Wrench AI3120

Air Impact Wrench AI3120
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Number Of Rotations(rpm)11000Operating Air Pressure(Mpa)0.62
Torque at Maximum Output(N▪m)350Output angle(mm)9.5
Output angle(inch)3/8Air InletRc1/4(PT1/4)
Air Hose I.D.(mm)10 or moreApplicable ScrewM12
Mass(g)1100 - -

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Number Of Rotations(rpm)11000Operating Air Pressure(Mpa)0.62
Torque at Maximum Output(N▪m)350Output angle(mm)9.5
Output angle(inch)3/8Air InletRc1/4(PT1/4)
Air Hose I.D.(mm)10 or moreApplicable ScrewM12
Mass(g)1100 - -

Loading...

Configured Specifications

Number Of Rotations(rpm)11000Operating Air Pressure(Mpa)0.62
Torque at Maximum Output(N▪m)350Output angle(mm)9.5
Output angle(inch)3/8Air InletRc1/4(PT1/4)
Air Hose I.D.(mm)10 or moreApplicable ScrewM12
Mass(g)1100 - -

Product Description

An pneumatic impact wrench ideal for replacement of car tires and attachment/detachment of bolts/nuts.
[Features]
· Realizes light weight of 1.1 kg with magnesium alloy hammer case and special strengthened resin body.
· Equipped with lightweight and powerful pin clutch.
· Equipped with an output adjustment lever for 3-step forward rotation and 2-step reverse rotation.
· Allows stepless output adjustment by pulling the switch.
· It uses an easy-to-grip soft grip that mitigates vibration.
· Rotating joint that prevents the hose from twisting.
[Applications]
· Ideal for maintenance of automobiles, motorcycles, bicycles, and assembly and maintenance of machinery.

Air Impact Wrench AI3120
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Number Of Rotations(rpm)11000Operating Air Pressure(Mpa)0.62
Torque at Maximum Output(N▪m)350Output angle(mm)9.5
Output angle(inch)3/8Air InletRc1/4(PT1/4)
Air Hose I.D.(mm)10 or moreApplicable ScrewM12
Mass(g)1100 - -

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Number Of Rotations(rpm)11000Operating Air Pressure(Mpa)0.62
Torque at Maximum Output(N▪m)350Output angle(mm)9.5
Output angle(inch)3/8Air InletRc1/4(PT1/4)
Air Hose I.D.(mm)10 or moreApplicable ScrewM12
Mass(g)1100 - -
Part Number
AI3120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 19,279.05

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Number Of Rotations(rpm) 11000 Operating Air Pressure(Mpa) 0.62 Torque at Maximum Output(N▪m) 350
Output angle(mm) 9.5 Output angle(inch) 3/8 Air Inlet Rc1/4(PT1/4)
Air Hose I.D.(mm) 10 or more Applicable Screw M12 Mass(g) 1100

Please check the type/dimensions/specifications of the part AI3120 in the Air Impact Wrench AI3120 series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language