(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WMC-150 |
WMC-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cuttable Outer Diameter (mm) |
Main Body Length (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|
₹ 2,012.22 |
1 Piece(s) | 5 Day(s) or more | Stainless Steel Wire Rope: 3.0 | 167 | 210 | ||
₹ 2,591.85 |
1 Piece(s) | 5 Day(s) or more | Stainless Steel Wire Rope: 6.0 | 201 | 340 |
Tool to cut steel wires, iron wires, etc.
[Features]
· The blade uses ideal heat treatment on special steel for an excellent cut.
Part Number |
---|
WMC-150 |
WMC-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Cuttable Outer Diameter (mm) |
Main Body Length (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|
₹ 2,012.22 |
1 Piece(s) | 5 Day(s) or more | Stainless Steel Wire Rope: 3.0 | 167 | 210 | ||
₹ 2,591.85 |
1 Piece(s) | 5 Day(s) or more | Stainless Steel Wire Rope: 6.0 | 201 | 340 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy