(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tornado Socket Set (with Holder) HTR405

Tornado Socket Set (with Holder) HTR405

You can add up to 6 items to the comparison list.

Specifications of HTR405

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Special
  • Width across flat dimension (S Measurement)
    17 mm / 19 mm / 21 mm / 22 mm / 24 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Mass(g)
    550
  • Set Content 1
    Tornado Sockets: 4TR-17, 4TR-19, 4TR-21, 4TR-22, 4TR-24 / with socket holder
  • Specifications
    Dedicated to loosening right-handed screws (dedicated to counterclockwise turning)

Loading...

Part Number
HTR405
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,851.49

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

A socket set designed for loosening right-handed screws.
[Features]
· 12.7 mm drive. A set of 5. Holder included.
· Dedicated for loosening right-handed screws.
· Removal of bolts and nuts is easy by using a tornado socket when the hex part of bolts and nuts cannot be rotated with sockets or offset wrenches.
· A socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
[Applications]
· Maintenance of machinery, automobiles, motorcycles, and bicycles.

Specifications of HTR405

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Special
  • Width across flat dimension (S Measurement)
    17 mm / 19 mm / 21 mm / 22 mm / 24 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Mass(g)
    550
  • Set Content 1
    Tornado Sockets: 4TR-17, 4TR-19, 4TR-21, 4TR-22, 4TR-24 / with socket holder
  • Specifications
    Dedicated to loosening right-handed screws (dedicated to counterclockwise turning)

Loading...

Part Number
HTR405
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 16,851.49

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list