(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket Wrench Set 750

Socket Wrench Set 750

You can add up to 6 items to the comparison list.

Loading...

Specifications of 750

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork/joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Double Hex/Joints
  • Width across flat dimension (S Measurement)
    1 in / 1/2 in / 3/4 in / 3/8 in / 5/8 in / 7/8 in / 7/16 in / 9/16 in / 11/16 in / 13/16 in / 15/16 in / 19/32 in / 25/32 in
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Ratchet Mechanism
    Cam type
  • Number of Ratchet Teeth
    30
  • Trusco Code
    116-5780
  • Mass(g)
    3500
  • Set Content 1
    Socket (Double Hex): 4DB-12, 4DB-14, 4DB-16, 4DB-18, 4DB-19, 4DB-20, 4DB-22, 4DB-24, 4DB-25, 4DB-26, 4DB-28, 4DB-30, 4DB-32 / Ratchet Handle (Hold Type): RH40K / Spinner Handle: 211 / Extension Bar: 321 (150 mm) / Universal Joint: 308 / Crossbar: 110 / Metal Case: MC750N
Part Number
750
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 22,591.69

1 Piece(s) 8 Day(s) or more

Basic Specifications

Product Description

Inch size socket wrench set with 12.7 mm insertion.
[Features]
· A carefully selected tool essential for the maintenance of industrial machinery and automobiles, etc.
· An inch size set containing 13 sockets.
· Manual type ideal for industrial equipment and vehicle equipment from abroad.
· 13 sockets, 4 handles.
· Imperial size socket wrench set, standard type.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· New metal case and durable satin tray adopted.
[Applications]
· Using imperial-size bolts: vehicles from outside Japan, motorcycles, and other imported machinery.
· Can be used for maintenance and assembly work of equipment.

Specifications of 750

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork/joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Double Hex/Joints
  • Width across flat dimension (S Measurement)
    1 in / 1/2 in / 3/4 in / 3/8 in / 5/8 in / 7/8 in / 7/16 in / 9/16 in / 11/16 in / 13/16 in / 15/16 in / 19/32 in / 25/32 in
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Ratchet Mechanism
    Cam type
  • Number of Ratchet Teeth
    30
  • Trusco Code
    116-5780
  • Mass(g)
    3500
  • Set Content 1
    Socket (Double Hex): 4DB-12, 4DB-14, 4DB-16, 4DB-18, 4DB-19, 4DB-20, 4DB-22, 4DB-24, 4DB-25, 4DB-26, 4DB-28, 4DB-30, 4DB-32 / Ratchet Handle (Hold Type): RH40K / Spinner Handle: 211 / Extension Bar: 321 (150 mm) / Universal Joint: 308 / Crossbar: 110 / Metal Case: MC750N
Part Number
750
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 22,591.69

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon