(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Unique electrodeposition method achieves gapless electrodeposition of diamond particles for a smooth cut.
· An extremely thin type with little cutting resistance and greatly improved operability.
· Further reduces dust and improves the working environment.
· Multi-segment type with excellent heat dissipation to enable continuous cutting.
· For dedicated ceramics use, but can be used to cut the following materials.
· Hard and brittle materials such as marble and slate, and resin materials such as FRP, CFRP, polyester resin, phenol resin, melamine resin, epoxy resin and hard PVC
Part Number |
---|
EY80 |
EY105 |
EY125 |
EY160 |
EY180 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Blade thickness (mm) | Included ring bore diameter (mm) | Mass (g) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
₹ 7,158.76 | 1 Piece(s) | 5 Day(s) or more | 80 | 0.6 | 15 | 70 | 4963202-019828 | ||
₹ 7,692.73 | 1 Piece(s) | 8 Day(s) or more | 105 | 0.6 | 15・19 | 90 | 4963202-012607 | ||
₹ 10,668.38 | 1 Piece(s) | 10 Day(s) or more | 125 | 0.6 | 19 | 110 | 4963202-023887 | ||
₹ 15,096.09 | 1 Piece(s) | 5 Day(s) or more | 160 | 1 | 19 | 240 | 4963202-023993 | ||
₹ 16,869.36 | 1 Piece(s) | 5 Day(s) or more | 180 | 1 | 19 | 300 | 4963202-024037 |
Loading...
Product Type | Diamond cutter | Wheel Type | Segment Type | Application | Stone Material / Resin |
---|---|---|---|---|---|
Hole Diameter(mm) | 20 | Features 1 | Using our unique electrodeposition technology, diamond abrasive material is electrodeposited evenly without any gaps to enable a smooth cutting surface that lasts for a surprising length of time. | Features 2 | The product is extremely thin with little cutting resistance. This greatly improves its workability. It further reduces dust and improves the working environment. |
Features 3 | As it is a multi-segment type with excellent heat dissipation, continuous cutting is possible. The material cutting precision is excellent, the amount of dust generation is small, and produces clean cut surfaces and does not require repair. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy