(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Wheel Cutting King WA/SA (Dry Type)

Diamond Wheel Cutting King WA/SA (Dry Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,095₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A diamond cutter with convincing "cost performance" and substantial "variations".
[Features]
·WA (wave type) gives a more beautiful finish.
·SA (segment type) gives priority to sharpness and speed.
[Applications]
·Ideal for cutting general concrete products, blocks, slates, mortar, bricks, roof tiles, tiles, etc.

Part Number
SA105
SA125
SA150
SA180
SA200
WA105
WA125
WA150
WA180
WA200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Type Outer Diameter
(mm)
Blade thickness
(mm)
Hole Diameter
(mm)
Details Type Included ring bore diameter
(mm)
Mass
(g)
JAN Code

₹ 3,139.18

1 Piece(s) 5 Day(s) or more Segment Type1051.820Sharpness and speed priority type151304963202-076784

₹ 5,475.49

1 Piece(s) 5 Day(s) or more Segment Type127222Sharpness and speed priority type201704963202-076821

₹ 6,670.13

1 Piece(s) 5 Day(s) or more Segment Type1522.225.4Sharpness and speed priority type25・22・202904963202-076869

₹ 7,703.16

1 Piece(s) 5 Day(s) or more Segment Type1802.225.4Sharpness and speed priority type25・22・203904963202-076906

₹ 8,776.82

1 Piece(s) 8 Day(s) or more Segment Type2052.225.4Sharpness and speed priority type25・22・204704963202-076944

₹ 3,094.76

1 Piece(s) 5 Day(s) or more Wave Type105220More beautiful finish151404963202-076982

₹ 5,494.64

1 Piece(s) 5 Day(s) or more Wave Type127222More beautiful finish202104963202-077026

₹ 6,689.27

1 Piece(s) 5 Day(s) or more Wave Type1532.425.4More beautiful finish25・22・203304963202-077064

₹ 7,727.42

1 Piece(s) 5 Day(s) or more Wave Type1802.425.4More beautiful finish25・22・204404963202-077101

₹ 8,829.15

1 Piece(s) 5 Day(s) or more Wave Type2052.425.4More beautiful finish25・22・205804963202-077149
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Type Outer Diameter
(mm)
Blade thickness
(mm)
Hole Diameter
(mm)
Details Type Included ring bore diameter
(mm)
Mass
(g)
JAN Code

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Specifications Dry Type Application For concrete, mortar / Tile
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list