(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Pricing and performance are a cut above. New series of diamond cutters.
[Features]
· This price for the LOBSTER brand.
· Good cost performance with excellent cutting quality.
[Applications]
· Optimal for cutting all types of concrete products, blocks, slate, mortar, bricks, roof tiles, tiles, etc.
Diamond Wheel Kittaro Segment Type (dry type)
Outline drawing
Item Number | Product Weight | Dimensions 1 | Dimensions 2 | Dimensions 3 | Dimensions 4 | Maximum Rotational Speed | Notes |
---|---|---|---|---|---|---|---|
SK105 | 110 g | 105 mm | 1.8 mm | 7.0 mm | 20 mm | 14,500 (min-1(rpm)) | Hole Diameter Of Included Ring: ø15 mm |
SK125 | 160 g | 127 mm | 2.0 mm | 7.0 mm | 22 mm | 12,200 (min-1(rpm)) | Hole Diameter Of Supplied Ring: ø20 mm |
Diamond Wheel Cutting King WA/SA (dry type)
Ideal for cutting concrete, blocks, slate, bricks, tile, etc. A comprehensive range of variations with excellent cost performance.
Light and durable, with an excellent fit and grip strength. Permeable material is used around the fingers.
Part Number |
---|
SK105 |
SK125 |
SK305305 |
WK105 |
WK125 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Type | Outer Diameter (mm) | Hole Diameter (mm) | Details Type | Included ring bore diameter (mm) | Diamond Layer Thickness (mm) | Diamond Layer Width (mm) | Mass (g) | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,227.53 | 1 Piece(s) | 5 Day(s) or more | Segment Type | 105 | 20 | Segment type (Good cutting ability, Speed cutting) | 15 | 1.8 | 7 | 110 | 4963202-087926 | ||
₹ 3,193.38 | 1 Piece(s) | 5 Day(s) or more | Segment Type | 127 | 22 | Segment type (Good cutting ability, Speed cutting) | 20 | 2 | 7 | 160 | 4963202-087964 | ||
₹ 9,031.13 | 1 Piece(s) | 5 Day(s) or more | Segment Type | 305 | 30.5 | Segment type (good cutting ability, speed cutting) | - | 2.8 | 7 | 1,340 | 4963202088343 | ||
₹ 2,176.64 | 1 Piece(s) | 5 Day(s) or more | Wave Type | 105 | 20 | Wave Type (beautiful cutting plane) | 15 | 2 | 8 | 110 | 4963202-088046 | ||
₹ 3,193.38 | 1 Piece(s) | 5 Day(s) or more | Wave Type | 127 | 22 | Wave Type (beautiful cutting plane) | 20 | 2 | 7 | 160 | 4963202-088084 |
Loading...
Product Type | Diamond cutter | Specifications | Dry Type | Application | For concrete, mortar |
---|---|---|---|---|---|
Applicable Work Material | All types of concrete products, blocks, slate, mortar, bricks, roof tiles, tiles, etc. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy