(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· For cutting concrete, secondary concrete products, block, slate, ALC, stone, etc.
· Since this product maintains its strength even at high temperatures, it allows for safe work by reducing the amount of chipping that flies off during the extreme heat produced by difficult-to-cut machining.
· As it bonds instantaneously, it causes little thermal effects on the tip and substrates. It fully utilizes the sharpness of diamond abrasive grains and shows outstanding sharpness
Part Number |
---|
SL105 |
SL125 |
SL150 |
SL180 |
SL200 |
SL255254 |
SL305254 |
SL305305 |
SL35522 |
SL355305 |
SLT305 |
SLT355 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Outer Diameter (mm) | Blade thickness (mm) | Hole Diameter (mm) | Details Type | Included ring bore diameter (mm) | Mass (g) | JAN Code | Features 1 | Features 2 | Features 3 | Other |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,065.55 | 1 Piece(s) | 5 Day(s) or more | For concrete, mortar / Stone Material | 105 | 2 | 20 | - | 15 | 150 | 4963202-013741 | For cutting concrete, secondary concrete products (e.g., U-shaped groove section), block, slate, ALC, stone, etc. | Since this product maintains its strength even at high temperatures, it allows for safe work by reducing the amount of chipping that flies off during the extreme heat produced by difficult-to-cut machining. | As it bonds instantaneously, it causes little thermal effects on the tip and substrates. It fully utilizes the sharpness of diamond abrasive grains and shows outstanding sharpness. | - | ||
₹ 13,268.49 | 1 Piece(s) | 5 Day(s) or more | For concrete, mortar / Stone Material | 126 | 2 | 22 | - | 20 | 210 | 4963202-011150 | For cutting concrete, secondary concrete products (e.g., U-shaped groove section), block, slate, ALC, stone, etc. | Since this product maintains its strength even at high temperatures, it allows for safe work by reducing the amount of chipping that flies off during the extreme heat produced by difficult-to-cut machining. | As it bonds instantaneously, it causes little thermal effects on the tip and substrates. It fully utilizes the sharpness of diamond abrasive grains and shows outstanding sharpness. | - | ||
₹ 17,981.05 | 1 Piece(s) | 5 Day(s) or more | For concrete, mortar / Stone Material | 152 | 2 | 25.4 | - | 25・22・20 | 300 | 4963202-013659 | For cutting concrete, secondary concrete products (e.g., U-shaped groove section), block, slate, ALC, stone, etc. | Since this product maintains its strength even at high temperatures, it allows for safe work by reducing the amount of chipping that flies off during the extreme heat produced by difficult-to-cut machining. | As it bonds instantaneously, it causes little thermal effects on the tip and substrates. It fully utilizes the sharpness of diamond abrasive grains and shows outstanding sharpness. | - | ||
₹ 19,863.25 | 1 Piece(s) | 10 Day(s) or more | For concrete, mortar / Stone Material | 180 | 2 | 25.4 | - | 25・22・20 | 400 | 4963202-013963 | For cutting concrete, secondary concrete products (e.g., U-shaped groove section), block, slate, ALC, stone, etc. | Since this product maintains its strength even at high temperatures, it allows for safe work by reducing the amount of chipping that flies off during the extreme heat produced by difficult-to-cut machining. | As it bonds instantaneously, it causes little thermal effects on the tip and substrates. It fully utilizes the sharpness of diamond abrasive grains and shows outstanding sharpness. | - | ||
₹ 21,752.16 | 1 Piece(s) | 10 Day(s) or more | For concrete, mortar / Stone Material | 204 | 2 | 25.4 | - | 25・22・20 | 500 | 4963202-014137 | For cutting concrete, secondary concrete products (e.g., U-shaped groove section), block, slate, ALC, stone, etc. | Since this product maintains its strength even at high temperatures, it allows for safe work by reducing the amount of chipping that flies off during the extreme heat produced by difficult-to-cut machining. | As it bonds instantaneously, it causes little thermal effects on the tip and substrates. It fully utilizes the sharpness of diamond abrasive grains and shows outstanding sharpness. | - | ||
₹ 28,162.89 | 1 Piece(s) | 10 Day(s) or more | For concrete, mortar / Stone Material | 258 | 2.5 | 25.4 | - | 22・20 | 1000 | 4963202-014526 | For cutting concrete, secondary concrete products (e.g., U-shaped groove section), block, slate, ALC, stone, etc. | Since this product maintains its strength even at high temperatures, it allows for safe work by reducing the amount of chipping that flies off during the extreme heat produced by difficult-to-cut machining. | As it bonds instantaneously, it causes little thermal effects on the tip and substrates. It fully utilizes the sharpness of diamond abrasive grains and shows outstanding sharpness. | The product may be made to support a "fixed ring". We ask for your understanding. | ||
₹ 34,204.49 | 1 Piece(s) | 5 Day(s) or more | For concrete, mortar / Stone Material | 304 | 2.5 | 25.4 | - | 22・20 | 1420 | 4963202-014977 | For cutting concrete, secondary concrete products (e.g., U-shaped groove section), block, slate, ALC, stone, etc. | Since this product maintains its strength even at high temperatures, it allows for safe work by reducing the amount of chipping that flies off during the extreme heat produced by difficult-to-cut machining. | As it bonds instantaneously, it causes little thermal effects on the tip and substrates. It fully utilizes the sharpness of diamond abrasive grains and shows outstanding sharpness. | The product may be made to support a "fixed ring". We ask for your understanding. | ||
₹ 34,214.76 | 1 Piece(s) | 5 Day(s) or more | For concrete, mortar / Stone Material | 304 | 2.5 | 30.5 | - | 25.4・22・20 | 1440 | 4963202-014786 | For cutting concrete, secondary concrete products (e.g., U-shaped groove section), block, slate, ALC, stone, etc. | Since this product maintains its strength even at high temperatures, it allows for safe work by reducing the amount of chipping that flies off during the extreme heat produced by difficult-to-cut machining. | As it bonds instantaneously, it causes little thermal effects on the tip and substrates. It fully utilizes the sharpness of diamond abrasive grains and shows outstanding sharpness. | The product may be made to support a "fixed ring". We ask for your understanding. | ||
₹ 47,014.98 | 1 Piece(s) | 5 Day(s) or more | For concrete, mortar / Stone Material | 358 | 2.7 | 22 | - | - | 2030 | 4963202-043724 | For cutting concrete, secondary concrete products (e.g., U-shaped groove section), block, slate, ALC, stone, etc. | Since this product maintains its strength even at high temperatures, it allows for safe work by reducing the amount of chipping that flies off during the extreme heat produced by difficult-to-cut machining. | As it bonds instantaneously, it causes little thermal effects on the tip and substrates. It fully utilizes the sharpness of diamond abrasive grains and shows outstanding sharpness. | - | ||
₹ 47,020.11 | 1 Piece(s) | 5 Day(s) or more | For concrete, mortar / Stone Material | 358 | 2.7 | 30.5 | - | 25.4・22・20 | 2040 | 4963202-015424 | For cutting concrete, secondary concrete products (e.g., U-shaped groove section), block, slate, ALC, stone, etc. | Since this product maintains its strength even at high temperatures, it allows for safe work by reducing the amount of chipping that flies off during the extreme heat produced by difficult-to-cut machining. | As it bonds instantaneously, it causes little thermal effects on the tip and substrates. It fully utilizes the sharpness of diamond abrasive grains and shows outstanding sharpness. | - | ||
₹ 45,899.64 | 1 Piece(s) | 5 Day(s) or more | For concrete, mortar | 300 | 2.5 | 30.5 | Dual Usage for Cast Iron Pipes and Concrete | 25.4・22・20 | 1440 | 4963202-025164 | For cutting cast iron pipes for tap water and sewerage, ductile pipes, concrete/secondary concrete products (U-grooves, fume pipes etc.), blocks, ALC, slate etc. | - | - | - | ||
₹ 59,656.82 | 1 Piece(s) | 5 Day(s) or more | For concrete, mortar | 355 | 3 | 30.5 | Dual Usage for Cast Iron Pipes and Concrete | 25.4・22・20 | 2290 | 4963202-025218 | For cutting cast iron pipes for tap water and sewerage, ductile pipes, concrete/secondary concrete products (U-grooves, fume pipes etc.), blocks, ALC, slate etc. | - | - | - |
Loading...
Product Type | Diamond cutter | Wheel Type | Segment Type | Specifications | Dry Type |
---|---|---|---|---|---|
Tip Joint | Laser Welding |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy