(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Wheel Gritting (Dry Type)

Diamond Wheel Gritting (Dry Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,805₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A diamond cutter that protects the substrate from wear with a protective tip.
[Features]
·Newly developed bond with the best sharpness.
·Long tool life with 10 mm tip height.
·Laminated substrates provide high rigidity and excellent straightness.
[Applications]
·Ideal for cutting hard concrete, secondary concrete products, hard porcelain tiles, and bricks.
·Ideal for cutting stone (granite), blocks, slates, roof tiles, etc.

 
Part Number
WBG105
WBG125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Included ring bore diameter
(mm)
Mass
(g)
JAN Code

₹ 4,805.16

1 Piece(s) 5 Day(s) or more 10520151404963202-087643

₹ 6,874.22

1 Piece(s) 5 Day(s) or more 12522202104963202-087681

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar / Stone Material / Tile Blade thickness(mm) 1.8 Features 1 The product is the sharpest because of the newly developed bond. The chip is long lasting with a height of 10 mm. The product is highly rigid and displays outstanding straightness when it is used on combined substrates.
X
whatsapp-qr whatsapp-icon