(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Wheel V Cutter (Dry Type) / V Cutter Light (Dry Type)

Diamond Wheel V Cutter (Dry Type) / V Cutter Light (Dry Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,154₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for repairing cracks in concrete and mortar.
· Because the tip is tapered in a V shape, it is easy to cut into cracks, and even with complicated cracks it is possible to easily cut every corner of the wall without extra damage, so remodeling work can be drastically shortened.
· The VK is a cost performance-focused type.

 
Part Number
V105
VK105
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type Mass
(g)
JAN Code Features 2

₹ 20,318.31

1 Piece(s) 5 Day(s) or more Reform Series, V Cutter3004963202-021234-

₹ 15,154.49

1 Piece(s) 5 Day(s) or more Reform Series, V Cutter Light3204963202-075015Cost performance-focused type

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar Outer Diameter(mm) 108 Blade thickness(mm) 10
Hole Diameter(mm) 20 Included ring bore diameter(mm) 15 Features 1 Because the tip is tapered in a V shape, it is easy to cut into cracks, and even with complicated cracks it is possible to easily cut every corner of the wall without extra damage, so remodeling work time can be drastically shortened.
X
whatsapp-qr whatsapp-icon