(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for repairing cracks in concrete and mortar.
· Since the grinding cross section is an ideal U shape, caulking materials easily fill grooves, and large adhesive surfaces ensure secure renovation work involving repairing of cracks that occur on concrete or mortar of wall surfaces and roof tops, etc., or for implementing joints.
· Every nook of the most complicated cracks in walls can be cut as needed without damaging other areas.
· The UK is a cost performance-focused type.
Part Number |
---|
U105 |
UK105 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | JAN Code | Features 3 |
---|---|---|---|---|---|---|---|
₹ 25,335.22 | 1 Piece(s) | 5 Day(s) or more | Reform Series, U Cutter | 4963202-034630 | - | ||
₹ 16,989.45 | 1 Piece(s) | 5 Day(s) or more | Reform Series, U Cutter Light | 4963202-075053 | Cost performance-focused type |
Loading...
Product Type | Diamond cutter | Wheel Type | Segment Type | Specifications | Dry Type |
---|---|---|---|---|---|
Application | For concrete, mortar | Outer Diameter(mm) | 105 | Blade thickness(mm) | 10 |
Hole Diameter(mm) | 20 | Included ring bore diameter(mm) | 15 | Mass(g) | 320 |
Features 1 | Since the grinding cross section is an ideal U shape, corking materials easily fill grooves, and large adhesive surfaces ensure secure renovation work involving repairing of cracks that occur on concrete or mortar of wall surfaces and roof tops, etc., or for implementing joints. | Features 2 | From complex cracks to the corners of walls, you can freely cut off the surplus in places without causing any damage. |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy