(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PVC Diamond Cutter (Dry)

PVC Diamond Cutter (Dry)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,720₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cutting, chamfering, and surface finishing of PVC pipes.
· For cutting asbestos dual-layer pipe, cross-linked polyethylene pipe, void pipe, cast iron pipe, drainage mass adjuster kitchen panels.
· Superb sharpness with small to large bore pipes, leaving no flashes or burrs.

 
Part Number
VP4
VP5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Included ring bore diameter
(mm)
Mass
(g)
JAN Code

₹ 5,719.75

1 Piece(s) 5 Day(s) or more 10520151504963202-078238

₹ 7,385.47

1 Piece(s) 5 Day(s) or more 12522201704963202-088121

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Blade thickness(mm) 1.7 Applicable Work Material Asbestos dual-layer pipe, cross-linked polyethylene pipe, void pipe, cast iron pipe, drainage mass adjuster kitchen panel. *Cannot be used for cutting concrete and metal.
X
whatsapp-qr whatsapp-icon