(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product Type | Bimetal Hole Saw | Blade Tip Diameter(mm) | 22 |
---|---|---|---|
Effective Length(mm) | 23.5 | Tip diameter(φ mm) | 6 |
Shaft (B) | Hexagonal Shaft Type 6.35 mm | JAN Code | 4963202-077699 |
Application | For perforating a wide variety of materials such as thin steel plate (up to 3.2 mm), stainless steel plate (up to 1.6 mm), aluminum plate, lumber, resin plate, FRP, metal siding, plaster board, artificial marble, etc. *Stainless steel plate only: do not use cordless impact driver. | Specification 1 | Low cost and high performance. Preeminent sharpness and long service life with a clean cut. |
Specification 2 | Dedicated spring for scrap ejection prevents the scrap from getting stuck, resulting in greatly improved workability. If the spring is removed, deep holes can be drilled on materials such as wood and plastic up to an effective length of 23.12 mm. | Specification 3 | φ15–35 mm has a hex shaft. Charger can be attached with one touch. (Also compatible with electric drills) |
Specification 4 | The edge of the blade is made from cobalt high-speed steel (M49) with excellent heat resistance and durability, and high performance is achieved through high precision finishing. Also boasts excellent cutting capabilities. | Weight(g) | 180 |
Show More | |||
Applicable tools | Electric Drill (Circular), Chargeable Impact Driver (φ15-35 mm), Chargeable Drill Driver | - | - |
Show Less |
Caution
Japanese Only
Loading...
Product Type | Bimetal Hole Saw | Blade Tip Diameter(mm) | 22 |
---|---|---|---|
Effective Length(mm) | 23.5 | Tip diameter(φ mm) | 6 |
Shaft (B) | Hexagonal Shaft Type 6.35 mm | JAN Code | 4963202-077699 |
Application | For perforating a wide variety of materials such as thin steel plate (up to 3.2 mm), stainless steel plate (up to 1.6 mm), aluminum plate, lumber, resin plate, FRP, metal siding, plaster board, artificial marble, etc. *Stainless steel plate only: do not use cordless impact driver. | Specification 1 | Low cost and high performance. Preeminent sharpness and long service life with a clean cut. |
Specification 2 | Dedicated spring for scrap ejection prevents the scrap from getting stuck, resulting in greatly improved workability. If the spring is removed, deep holes can be drilled on materials such as wood and plastic up to an effective length of 23.12 mm. | Specification 3 | φ15–35 mm has a hex shaft. Charger can be attached with one touch. (Also compatible with electric drills) |
Specification 4 | The edge of the blade is made from cobalt high-speed steel (M49) with excellent heat resistance and durability, and high performance is achieved through high precision finishing. Also boasts excellent cutting capabilities. | Weight(g) | 180 |
Show More | |||
Applicable tools | Electric Drill (Circular), Chargeable Impact Driver (φ15-35 mm), Chargeable Drill Driver | - | - |
Show Less |
Loading...
Product Type | Bimetal Hole Saw | Blade Tip Diameter(mm) | 22 |
---|---|---|---|
Effective Length(mm) | 23.5 | Tip diameter(φ mm) | 6 |
Shaft (B) | Hexagonal Shaft Type 6.35 mm | JAN Code | 4963202-077699 |
Application | For perforating a wide variety of materials such as thin steel plate (up to 3.2 mm), stainless steel plate (up to 1.6 mm), aluminum plate, lumber, resin plate, FRP, metal siding, plaster board, artificial marble, etc. *Stainless steel plate only: do not use cordless impact driver. | Specification 1 | Low cost and high performance. Preeminent sharpness and long service life with a clean cut. |
Specification 2 | Dedicated spring for scrap ejection prevents the scrap from getting stuck, resulting in greatly improved workability. If the spring is removed, deep holes can be drilled on materials such as wood and plastic up to an effective length of 23.12 mm. | Specification 3 | φ15–35 mm has a hex shaft. Charger can be attached with one touch. (Also compatible with electric drills) |
Specification 4 | The edge of the blade is made from cobalt high-speed steel (M49) with excellent heat resistance and durability, and high performance is achieved through high precision finishing. Also boasts excellent cutting capabilities. | Weight(g) | 180 |
Show More | |||
Applicable tools | Electric Drill (Circular), Chargeable Impact Driver (φ15-35 mm), Chargeable Drill Driver | - | - |
Show Less |
High-Grade Double Titanium Coating for Drills and Cutters.
[Features]
· The variable pitch blade enables smooth drilling.
· Low-priced and high-performance.
· Incredible sharpness and long operating life with a clean cut.
Loading...
Product Type | Bimetal Hole Saw | Blade Tip Diameter(mm) | 22 |
---|---|---|---|
Effective Length(mm) | 23.5 | Tip diameter(φ mm) | 6 |
Shaft (B) | Hexagonal Shaft Type 6.35 mm | JAN Code | 4963202-077699 |
Application | For perforating a wide variety of materials such as thin steel plate (up to 3.2 mm), stainless steel plate (up to 1.6 mm), aluminum plate, lumber, resin plate, FRP, metal siding, plaster board, artificial marble, etc. *Stainless steel plate only: do not use cordless impact driver. | Specification 1 | Low cost and high performance. Preeminent sharpness and long service life with a clean cut. |
Specification 2 | Dedicated spring for scrap ejection prevents the scrap from getting stuck, resulting in greatly improved workability. If the spring is removed, deep holes can be drilled on materials such as wood and plastic up to an effective length of 23.12 mm. | Specification 3 | φ15–35 mm has a hex shaft. Charger can be attached with one touch. (Also compatible with electric drills) |
Specification 4 | The edge of the blade is made from cobalt high-speed steel (M49) with excellent heat resistance and durability, and high performance is achieved through high precision finishing. Also boasts excellent cutting capabilities. | Weight(g) | 180 |
Show More | |||
Applicable tools | Electric Drill (Circular), Chargeable Impact Driver (φ15-35 mm), Chargeable Drill Driver | - | - |
Show Less |
Caution
Japanese Only
Loading...
Loading...
Loading...
Product Type | Bimetal Hole Saw | Blade Tip Diameter(mm) | 22 |
---|---|---|---|
Effective Length(mm) | 23.5 | Tip diameter(φ mm) | 6 |
Shaft (B) | Hexagonal Shaft Type 6.35 mm | JAN Code | 4963202-077699 |
Application | For perforating a wide variety of materials such as thin steel plate (up to 3.2 mm), stainless steel plate (up to 1.6 mm), aluminum plate, lumber, resin plate, FRP, metal siding, plaster board, artificial marble, etc. *Stainless steel plate only: do not use cordless impact driver. | Specification 1 | Low cost and high performance. Preeminent sharpness and long service life with a clean cut. |
Specification 2 | Dedicated spring for scrap ejection prevents the scrap from getting stuck, resulting in greatly improved workability. If the spring is removed, deep holes can be drilled on materials such as wood and plastic up to an effective length of 23.12 mm. | Specification 3 | φ15–35 mm has a hex shaft. Charger can be attached with one touch. (Also compatible with electric drills) |
Specification 4 | The edge of the blade is made from cobalt high-speed steel (M49) with excellent heat resistance and durability, and high performance is achieved through high precision finishing. Also boasts excellent cutting capabilities. | Weight(g) | 180 |
Show More | |||
Applicable tools | Electric Drill (Circular), Chargeable Impact Driver (φ15-35 mm), Chargeable Drill Driver | - | - |
Show Less |
Product Type | Bimetal Hole Saw | Blade Tip Diameter(mm) | 22 | Effective Length(mm) | 23.5 |
---|---|---|---|---|---|
Tip diameter(φ mm) | 6 | Shaft (B) | Hexagonal Shaft Type 6.35 mm | JAN Code | 4963202-077699 |
Application | For perforating a wide variety of materials such as thin steel plate (up to 3.2 mm), stainless steel plate (up to 1.6 mm), aluminum plate, lumber, resin plate, FRP, metal siding, plaster board, artificial marble, etc. *Stainless steel plate only: do not use cordless impact driver. | Specification 1 | Low cost and high performance. Preeminent sharpness and long service life with a clean cut. | Specification 2 | Dedicated spring for scrap ejection prevents the scrap from getting stuck, resulting in greatly improved workability. If the spring is removed, deep holes can be drilled on materials such as wood and plastic up to an effective length of 23.12 mm. |
Specification 3 | φ15–35 mm has a hex shaft. Charger can be attached with one touch. (Also compatible with electric drills) | Specification 4 | The edge of the blade is made from cobalt high-speed steel (M49) with excellent heat resistance and durability, and high performance is achieved through high precision finishing. Also boasts excellent cutting capabilities. | Weight(g) | 180 |
Applicable tools | Electric Drill (Circular), Chargeable Impact Driver (φ15-35 mm), Chargeable Drill Driver |
Please check the type/dimensions/specifications of the part BOH22G in the Lobster Bi-metal Hole Saw series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy