(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.
Electric Needle Socket for All Screws

Electric Needle Socket for All Screws

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· The electric tool joint is double-grooved for both 9 mm and 13 mm use to enable attachment on many types of drills.
· For detaching full-threaded bolts, plastic cones, form ties.

Basic Specifications

Catalog

Japanese Only

Part Number
Mass(g)

Refine by

  • 80
  • 110
  • Clear
Outer Diameter(mm)

Refine by

  • 23
  • 27
  • 28
  • Clear
Compatible Screw(mm)

Refine by

  • 7.9
  • 9.5
  • 12.7
  • Clear
Compatible Screw(Inch)

Refine by

  • 1/2
  • 3/8
  • 5/16
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
80
23
7.9
5/16
14 Day(s) or more
-

Part Number : BLM2
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Overall Length(mm)
    66
  • Mass(g)
    80
  • Outer Diameter(mm)
    23
  • Compatible Screw(mm)
    7.9
  • Compatible Screw(Inch)
    5/16
  • JAN Code
    4963202-035019
  • Features 1
    When the socket is rotated, the roller automatically grips the bolt and quickly installs it.
  • Features 2
    Can also be used in reverse. For the attachment of full-thread bolt/P connector/form tie
110
27
9.5
3/8
14 Day(s) or more
-

Part Number : BLM3
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Overall Length(mm)
    66
  • Mass(g)
    110
  • Outer Diameter(mm)
    27
  • Compatible Screw(mm)
    9.5
  • Compatible Screw(Inch)
    3/8
  • JAN Code
    4963202-035057
  • Features 1
    When the socket is rotated, the roller automatically grips the bolt and quickly installs it.
  • Features 2
    Can also be used in reverse. For the attachment of full-thread bolt/P connector/form tie
110
28
12.7
1/2
14 Day(s) or more
-

Part Number : BLM4
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Overall Length(mm)
    66
  • Mass(g)
    110
  • Outer Diameter(mm)
    28
  • Compatible Screw(mm)
    12.7
  • Compatible Screw(Inch)
    1/2
  • JAN Code
    4963202-035095
  • Features 1
    When the socket is rotated, the roller automatically grips the bolt and quickly installs it.
  • Features 2
    Can also be used in reverse. For the attachment of full-thread bolt/P connector/form tie

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)