- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of NTLM
-
- Product Type
- Other
-
- Overall Length(mm)
- 75
-
- Mass(g)
- 100
-
- Compatible Nut Size
- W3/8・W1/2・M10
-
- Outer Diameter(mm)
- φ58
-
- JAN Code
- 4963202-087186
-
- Features 1
- Compact shape that enables easy handling. Can be used even when there are obstacles to the front and rear of nuts.
-
- Features 2
- The nut installation work before all thread placement and the nut installation procedure after all thread placement are easy. Two Levels of Speed Adjustment Possible
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,476.36
|
1 Piece(s)
|
|
9 Day(s) or more
|
Basic Specifications
-
- Product Type
- Other
-
- Overall Length(mm)
- 75
-
- Mass(g)
- 100
-
- Compatible Nut Size
- W3/8・W1/2・M10
-
- Outer Diameter(mm)
- φ58
-
- JAN Code
- 4963202-087186
-
- Features 1
- Compact shape that enables easy handling. Can be used even when there are obstacles to the front and rear of nuts.
-
- Features 2
- The nut installation work before all thread placement and the nut installation procedure after all thread placement are easy. Two Levels of Speed Adjustment Possible
Product Description
[Features]
· Work made simple when mounted to any handy impact screwdriver.
· Allows easy handling thanks to the compact specification.
· Can be used even when there are obstacles to the front and rear of nuts.
· Mounting nuts prior to and after full-threading work is simple.
· Allows speed adjustment in 2 steps.
· Speedy adjustment is possible by changing the nut position
Specifications of NTLM
-
- Product Type
- Other
-
- Overall Length(mm)
- 75
-
- Mass(g)
- 100
-
- Compatible Nut Size
- W3/8・W1/2・M10
-
- Outer Diameter(mm)
- φ58
-
- JAN Code
- 4963202-087186
-
- Features 1
- Compact shape that enables easy handling. Can be used even when there are obstacles to the front and rear of nuts.
-
- Features 2
- The nut installation work before all thread placement and the nut installation procedure after all thread placement are easy. Two Levels of Speed Adjustment Possible
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,476.36
|
1 Piece(s)
|
|
9 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy