(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wheel Nut Combination Socket Set A804T

Wheel Nut Combination Socket Set A804T

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of A804T

  • Product Type
    Tire-Related
  • Overall Length(mm)
    90
  • Insertion Angle(mm)
    25.4
  • Shape of Insertion Angle
    Hexagon/Square
  • Set Content
    8A-3517(35×17),8A-3820(38×20),8A-4119(41×19),8A-4121(41×21)
  • Cosmetic Case Dimensions(mm)
    W310×D130×H110
  • Mass(g)
    5200
  • Application
    For Attaching/Detaching Outer/Inner Nuts
  • Specifications
    Hexagonal Strong Drive
Part Number
A804T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 25,218.82

1 Piece(s) 10 Day(s) or more

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    90
  • Insertion Angle(mm)
    25.4
  • Shape of Insertion Angle
    Hexagon/Square
  • Set Content
    8A-3517(35×17),8A-3820(38×20),8A-4119(41×19),8A-4121(41×21)
  • Cosmetic Case Dimensions(mm)
    W310×D130×H110
  • Mass(g)
    5200
  • Application
    For Attaching/Detaching Outer/Inner Nuts
  • Specifications
    Hexagonal Strong Drive

Product Description

[Features]
· A set of sockets for attaching/detaching wheel nuts (outer nut/inner nut) for large buses and trucks.
· Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured

Specifications of A804T

  • Product Type
    Tire-Related
  • Overall Length(mm)
    90
  • Insertion Angle(mm)
    25.4
  • Shape of Insertion Angle
    Hexagon/Square
  • Set Content
    8A-3517(35×17),8A-3820(38×20),8A-4119(41×19),8A-4121(41×21)
  • Cosmetic Case Dimensions(mm)
    W310×D130×H110
  • Mass(g)
    5200
  • Application
    For Attaching/Detaching Outer/Inner Nuts
  • Specifications
    Hexagonal Strong Drive
Part Number
A804T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 25,218.82

1 Piece(s) 10 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon