(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tire Socket for Impact Wrenches 8A-T

Tire Socket for Impact Wrenches 8A-T

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 8A-32T

  • Product Type
    Tire-Related
  • Overall Length(mm)
    80
  • Width across flat dimension(mm)
    32
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    48
  • Dimension (D2)(mm)
    48
  • Dimension (L1)(mm)
    22
  • Dimension (D)(mm)
    25
  • Mass(g)
    800
  • Application
    For Attaching/Detaching Outer Nuts
  • Specifications
    Hexagonal Strong Drive
Part Number
8A-32T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,064.65

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    80
  • Width across flat dimension(mm)
    32
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    48
  • Dimension (D2)(mm)
    48
  • Dimension (L1)(mm)
    22
  • Dimension (D)(mm)
    25
  • Mass(g)
    800
  • Application
    For Attaching/Detaching Outer Nuts
  • Specifications
    Hexagonal Strong Drive

Product Description

Socket for attaching/detaching the outer nut of large bus/truck tires.
[Features]
· A 25.4 mm drive for impact power tools.
· Sockets specifically for attachment/detachment of outer nuts and inner nuts for buses and trucks.
· Sizes are available for medium to large vehicles.
[Applications]
· Socket dedicated for attachment and detachment of outer nuts.

Specifications of 8A-32T

  • Product Type
    Tire-Related
  • Overall Length(mm)
    80
  • Width across flat dimension(mm)
    32
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (D1)(mm)
    48
  • Dimension (D2)(mm)
    48
  • Dimension (L1)(mm)
    22
  • Dimension (D)(mm)
    25
  • Mass(g)
    800
  • Application
    For Attaching/Detaching Outer Nuts
  • Specifications
    Hexagonal Strong Drive
Part Number
8A-32T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,064.65

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon