(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Little Cut【10 Pieces Per Package】

Little Cut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,317₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· General purpose popular type cutting grindstone.
· Stainless steel type Little Cut dedicated for stainless steel is also available.

Little Cut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,317₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
1000C80111
1000C81012
1000C81032
1000C81042
1000C81052
1000C81062
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Internal Diameter
(mm)

₹ 4,348.07

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 20525.4

₹ 1,317.02

5 Pack(s)

10 Pieces Per Package

9 Day(s) or more 10015

₹ 2,397.91

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 12522

₹ 2,624.27

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 15022

₹ 3,603.36

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 18022

₹ 4,348.07

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more 20522
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Internal Diameter
(mm)

Loading...

  1. 1

Basic Information

Product Type Flat work material general steel Abrasive material A
Particle Size(#) 36 Hardness P Blade thickness(mm) 2
Maximum operating rotation speed(m/s) 72 Packaging Quantity(sheet) 10 Binding Agent B
Tool Used For disc grinder Application For Cutting Lightweight General Steel Pipe, Angle, Channel, Round Bar, Sprue, etc. Reinforced type 1 Sheet Reinforced
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language