(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Don Hawk Rough Side【10-25 Pieces Per Package】

Don Hawk Rough Side
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,694₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The product is the type with rough surface on the grindstone side. This is a cutoff grindstone with superior cut and durability.

Part Number
1000C71012
1000C71022
1000C71032
1000C71042
1000C71052
1000C71062
1000C72012
1000C73012
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Abrasive material Particle Size
(#)
Outer Diameter
(mm)
Blade thickness
(mm)
Packaging Quantity
(sheet)
Application Application details

₹ 10,694.13

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more general steelA36255325General UseGeneral Steel Materials (Pipe, Angle, Channel, Section Steel, etc.)

₹ 11,508.47

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more general steelA36305325General UseGeneral Steel Materials (Pipe, Angle, Channel, Section Steel, etc.)

₹ 15,262.82

1 Pack(s)

25 Pieces Per Package

7 Day(s) or more general steelA36355325General UseGeneral Steel Materials (Pipe, Angle, Channel, Section Steel, etc.)

₹ 17,206.25

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more general steelA36405325General UseGeneral Steel Materials (Pipe, Angle, Channel, Section Steel, etc.)

₹ 14,033.24

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more general steelA364553.510General UseGeneral Steel Materials (Pipe, Angle, Channel, Section Steel, etc.)

₹ 23,718.38

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more general steelA30510410General UseGeneral Steel Materials (Pipe, Angle, Channel, Section Steel, etc.)

₹ 17,206.25

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more Stainless Steel / Cast IronWA36405325For clothHeavy steels (steels with large cutting area such as round bars, square bars, etc.), special steels (stainless steel, cast steel, etc.)

₹ 17,206.25

1 Pack(s)

25 Pieces Per Package

10 Day(s) or more general steelA36405325For Long LifeLightweight General Steel (Pipe, Angle, Channel, Section Steel, etc.)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Abrasive material Particle Size
(#)
Outer Diameter
(mm)
Blade thickness
(mm)
Packaging Quantity
(sheet)
Application Application details

Loading...

  1. 1

Basic Information

Product Type Flat Internal Diameter(mm) 25.4 Maximum operating rotation speed(m/s) 63
Binding Agent B Tool Used For Cutting Machine Reinforced type 1 Sheet Reinforced
Features 1 The product is the type with rough surface on the grindstone side. This is a cutoff grindstone with superior cut and durability.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list