(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CX Grindstone, Double Dovetail

CX Grindstone, Double Dovetail
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Vitrified double dovetail grinding wheel for grinding machines.
In addition, it uses high-performance new ceramic abrasive grain CX with micro self-sharping blade based on the hardest and finest crystal configuration for A-type abrasive.

CX Grindstone, Double Dovetail
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
1000E20640
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,035.71

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Shape Double dovetail (size 10) Particle Size(#) 120 Outer Diameter(mm) 180
Thickness(mm) 6.4 Hole Diameter(mm) 31.75 Hardness J
Abrasive material CX Binding Agent V400 Maximum operating rotation speed(m/s) 40
J(mm) 115 U(mm) 3.2 M(mm) 125
Tool Used For Grinder Configuration Number 10
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list