(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CX Grindstone, Single Dent Type

CX Grindstone, Single Dent Type
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Vitrified single recessed grinding wheel for grinding machines.
[Features]
A PA / PAA abrasive that is resistant to grinding burns and a high-performance binder V35 are employed.

CX Grindstone, Single Dent Type
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
1000E20600
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,027.67

1 Piece(s) 10 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Shape Single dent (no. 5) Particle Size(#) 60 Outer Diameter(mm) 180
Thickness(mm) 19 Hole Diameter(mm) 31.75 Hardness J
Abrasive material CX Binding Agent V400 Maximum operating rotation speed(m/s) 33
E(mm) 16 F(mm) 3 P(mm) 115
Tool Used For Grinder Configuration Number 5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list