(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CXY Grindstone, Tapered Cup Type

CXY Grindstone, Tapered Cup Type
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

This is a tapered cup-shaped grinding wheel that is made of high-performance new ceramic abrasive grain CX, which is the hardest among A-type abrasives and produces micro-spontaneous edge-sharpening due to its fine crystal structure.
Used for high-precision and high-efficiency grinding of difficult-to-cut materials with a high degree of hardness.

CXY Grindstone, Tapered Cup Type
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
1000E21280
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,563.18

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Shape Tapered cup type (No. 11) Particle Size(#) 60 Outer Diameter(mm) 90
Thickness(mm) 38 Hole Diameter(mm) 31.75 Hardness K
Abrasive material CXY Binding Agent V400 Maximum operating rotation speed(m/s) 30
E(mm) 10 J(mm) 70 K(mm) 55
W(mm) 6 Tool Used For Grinder Configuration Number 11
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list