(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CXY Grindstone, Dish Type

CXY Grindstone, Dish Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,222₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vitrified plate type grindstone for grinding machines. Abrasive material CXY.

 
Part Number
1000E21310
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,222.16

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Saucer-shaped (#12) Particle Size(#) 80 Outer Diameter(mm) 150
Thickness(mm) 13 Hole Diameter(mm) 31.75 Hardness K
Abrasive material CXY Binding Agent V400 Maximum operating rotation speed(m/s) 33
E(mm) 10 A(mm) 6 J(mm) 75
K(mm) 75 U(mm) 3 Tool Used For Grinder
Configuration Number 12
X
whatsapp-qr whatsapp-icon