(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Combination pliers (electrical work pliers professional)

Combination pliers (electrical work pliers professional)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Combination pliers in accordance with DIN ISO 5746.

[Features]
· Versatile pliers that can be used for holding objects in addition to cutting soft and hard wires and cables.
· Jaw section is serrated.
· The blade is induction hardened to roughly HRC 60.
· The material is special tool steel

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Material
    Special tool steel
  • Body / Option
    Main Body

Catalog

Japanese Only

Part Number
Total Length(mm)

Refine by

  • 160
  • 180
  • 200
  • Clear
Iron Wire Cutting Capacity(φ/mm)

Refine by

  • 3
  • 3.3
  • 3.6
  • Clear
Cutting Capacity(φmm)

Refine by

  • Hard Wire: 2
  • Hard Wire: 2.2
  • Hard Wire: 2.5
  • Clear
Total Length(Inch)

Refine by

  • 6 1/2
  • 7
  • 8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
160
3
Hard Wire: 2
6 1/2
8 Day(s) or more
-

Part Number : Z0105S160
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    160
  • Iron Wire Cutting Capacity(φ/mm)
    3
  • Cutting Capacity(φmm)
    Hard Wire: 2
  • Total Length(Inch)
    6 1/2
  • Material
    Special tool steel
  • Body / Option
    Main Body
  • Weight(g)
    210
  • Features
    General pliers that can be used for gripping items as well as cutting soft and hard wires and cables. Jaw section is serrated. Blades are high frequency wave hardened to HRC 60.
180
3.3
Hard Wire: 2.2
7
8 Day(s) or more
-

Part Number : Z0105S180
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    180
  • Iron Wire Cutting Capacity(φ/mm)
    3.3
  • Cutting Capacity(φmm)
    Hard Wire: 2.2
  • Total Length(Inch)
    7
  • Material
    Special tool steel
  • Body / Option
    Main Body
  • Weight(g)
    265
  • Features
    General pliers that can be used for gripping items as well as cutting soft and hard wires and cables. Jaw section is serrated. Blades are high frequency wave hardened to HRC 60.
200
3.6
Hard Wire: 2.5
8
8 Day(s) or more
-

Part Number : Z0105S200
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    200
  • Iron Wire Cutting Capacity(φ/mm)
    3.6
  • Cutting Capacity(φmm)
    Hard Wire: 2.5
  • Total Length(Inch)
    8
  • Material
    Special tool steel
  • Body / Option
    Main Body
  • Weight(g)
    325
  • Features
    General pliers that can be used for gripping items as well as cutting soft and hard wires and cables. Jaw section is serrated. Blades are high frequency wave hardened to HRC 60.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)