- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Magic Tip Snap Ring Pliers for Shaft
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Total Length (mm) |
Suitable Ring Sizes (mm) |
Total Length (Inch) |
Weight (g) |
|
₹ 3,024.75
|
1 Piece(s)
|
|
5 Day(s) or more
|
240 |
40-100 |
9 |
260 |
|
₹ 5,232.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
300 |
85-140 |
12 |
455 |
Basic Specifications
-
- Product Category
- Pliers
-
- Pliers Type
- Snap Ring Pliers
-
- Tip Replacement Availability
- Not Included
-
- Tip Shape
- Straight
-
- Material
- Chrome Vanadium Tool Steel, Temper Treatment
-
- Body / Option
- Main Body
-
- Features
- With highly elastic high-precision magic tip that uses top class ball bearing steel. The magic tip's special anti-rust surface processing prevents the snap ring from flying away. Heat treated for excellent durability, and with outstanding operability due to its slim shape. Used to place/remove snap rings to and from shafts and axles. A special latch function prevents loss of the ring.
Product Description
[Features]
· Magic tip snap ring pliers for shafts in accordance with DIN ISO 5254.
· Head shape: Straight design: Includes a high-elasticity, high-accuracy magic tip which uses the highest grade ball bearing steel.
· Magic Tip, subjected to special surface processing resistant to rust, prevents the snap ring from flying off.
· Heat-treated for excellent durability and the tip is slim for outstanding operability.
· Material: Chrome Vanadium Tool Steel, Tempering
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Total Length (mm) |
Suitable Ring Sizes (mm) |
Total Length (Inch) |
Weight (g) |
|
₹ 3,024.75
|
1 Piece(s)
|
|
5 Day(s) or more
|
240 |
40-100 |
9 |
260 |
|
₹ 5,232.07
|
1 Piece(s)
|
|
5 Day(s) or more
|
300 |
85-140 |
12 |
455 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy