(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

High Strength Nippers (Heavy Duty Type)

High Strength Nippers (Heavy Duty Type)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Heavy duty nippers in accordance with DIN ISO 5749.

[Features]
· Head shape is semi-circular.
· Joints are welded lap joints to withstand large loads.
· Made of C60 special tool steel.
· The cutting edge has a long lifespan after induction quenching up to roughly HRC 64.
· Enables cutting of everything from soft wire to piano wire

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Material
    C60 Special Tool Steel
  • Body / Option
    Main Body

Catalog

Japanese Only

Part Number
Total Length(mm)

Refine by

  • 160
  • 180
  • 200
  • Clear
Iron Wire Cutting Capacity(φ/mm)

Refine by

  • 3.5
  • 3.8
  • 4.2
  • Clear
Piano Wire Cutting Capacity(φ/mm)

Refine by

  • 2
  • 2.3
  • 2.5
  • Clear
Cutting Capacity(φmm)

Refine by

  • Hard Wire: 2.5
  • Hard Wire: 2.7
  • Hard Wire: 3
  • Clear
Total Length(Inch)

Refine by

  • 6 1/2
  • 7
  • 8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
160
3.5
2
Hard Wire: 2.5
6 1/2
6 Day(s) or more
-

Part Number : Z1601H160
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    160
  • Iron Wire Cutting Capacity(φ/mm)
    3.5
  • Piano Wire Cutting Capacity(φ/mm)
    2
  • Cutting Capacity(φmm)
    Hard Wire: 2.5
  • Total Length(Inch)
    6 1/2
  • Material
    C60 Special Tool Steel
  • Body / Option
    Main Body
  • Weight(g)
    190
  • Features
    Head shape is semi-circular. Joints are welded lap joints to withstand large loads. The blade edge is induction hardened to HRC64 or so for a long life. Can cut anything from soft wire through to piano wire.
180
3.8
2.3
Hard Wire: 2.7
7
8 Day(s) or more
-

Part Number : Z1601H180
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    180
  • Iron Wire Cutting Capacity(φ/mm)
    3.8
  • Piano Wire Cutting Capacity(φ/mm)
    2.3
  • Cutting Capacity(φmm)
    Hard Wire: 2.7
  • Total Length(Inch)
    7
  • Material
    C60 Special Tool Steel
  • Body / Option
    Main Body
  • Weight(g)
    225
  • Features
    Head shape is semi-circular. Joints are welded lap joints to withstand large loads. The blade edge is induction hardened to HRC64 or so for a long life. Can cut anything from soft wire through to piano wire.
200
4.2
2.5
Hard Wire: 3
8
8 Day(s) or more
-

Part Number : Z1601H200
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    200
  • Iron Wire Cutting Capacity(φ/mm)
    4.2
  • Piano Wire Cutting Capacity(φ/mm)
    2.5
  • Cutting Capacity(φmm)
    Hard Wire: 3
  • Total Length(Inch)
    8
  • Material
    C60 Special Tool Steel
  • Body / Option
    Main Body
  • Weight(g)
    250
  • Features
    Head shape is semi-circular. Joints are welded lap joints to withstand large loads. The blade edge is induction hardened to HRC64 or so for a long life. Can cut anything from soft wire through to piano wire.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)