• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Mini Cutting Nippers with Spring

Mini Cutting Nippers with Spring

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

High quality/professional specification, with excellent cutting feel.

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    125
  • With/Without Spring
    Included
  • Iron Wire Cutting Capacity(φ/mm)
    1.2
  • Copper Wire Cutting Capacity(φ/mm)
    2
  • Width(mm)
    55
  • Height(mm)
    125
  • Depth(mm)
    11
  • Body / Option
    Main Body
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : N-125SG
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    125
  • With/Without Spring
    Included
  • Iron Wire Cutting Capacity(φ/mm)
    1.2
  • Copper Wire Cutting Capacity(φ/mm)
    2
  • Width(mm)
    55
  • Height(mm)
    125
  • Depth(mm)
    11
  • Body / Option
    Main Body
  • Intended Use
    Cutting of electric wires such as in communication equipment, TV, personal computers, precision instruments, etc.
  • Function 1
    Made lightweight and tough for outstanding sharpness and durability.
  • Function 2
    Because the spring can open and close continuously, one's hands will not tire even after many hours of work.
  • Material
    Special steel.
  • Note 1
    Never use for cutting items conducting electricity. There is a risk of electric shock.
  • Note 2
    Do not use it for anything other than the intended purpose.
  • Note 3
    Do not use exceeding capacity.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)