ESD Replacement Blade for Flathead Screws

ESD Replacement Blade for Flathead Screws

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Replacement blade for flathead screws for antistatic torque screwdriver.
· DIN EN 61340-5-1/61340-5-2, blade tip is DIN 5264, ISO 2380.
· Use by inserting in ESD torque screwdriver handle.

Basic Specifications

Catalog

Japanese Only

Part Number
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 0.25
  • 0.4
  • 0.5
  • 0.6
  • 0.8
  • Clear
Tip size / flathead (-) blade thickness (mm) B2

Refine by

  • 1.5
  • 2.0
  • 3.0
  • 3.5
  • 4.0
  • Clear
Maximum Torque vVlue(Nm)

Refine by

  • 0.15
  • 0.4
  • 0.6
  • 1.1
  • 2.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.25
1.5
0.15
8 Day(s) or more
-

Part Number : 2889S1.5
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Minus (-)
  • Tip size / flathead (-) blade width (mm) B1
    0.25
  • Tip size / flathead (-) blade thickness (mm) B2
    1.5
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    0.15
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2, blade tip is DIN5264, ISO2380. Insert into the ESD torque screwdriver handle for use.
0.4
2.0
0.4
8 Day(s) or more
-

Part Number : 2889S2.0
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Minus (-)
  • Tip size / flathead (-) blade width (mm) B1
    0.4
  • Tip size / flathead (-) blade thickness (mm) B2
    2.0
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    0.4
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2, blade tip is DIN5264, ISO2380. Insert into the ESD torque screwdriver handle for use.
0.5
3.0
0.6
8 Day(s) or more
-

Part Number : 2889S3.0
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Minus (-)
  • Tip size / flathead (-) blade width (mm) B1
    0.5
  • Tip size / flathead (-) blade thickness (mm) B2
    3.0
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    0.6
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2, blade tip is DIN5264, ISO2380. Insert into the ESD torque screwdriver handle for use.
0.6
3.5
1.1
8 Day(s) or more
-

Part Number : 2889S3.5
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Minus (-)
  • Tip size / flathead (-) blade width (mm) B1
    0.6
  • Tip size / flathead (-) blade thickness (mm) B2
    3.5
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    1.1
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2, blade tip is DIN5264, ISO2380. Insert into the ESD torque screwdriver handle for use.
0.8
4.0
2.5
8 Day(s) or more
-

Part Number : 2889S4.0
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Minus (-)
  • Tip size / flathead (-) blade width (mm) B1
    0.8
  • Tip size / flathead (-) blade thickness (mm) B2
    4.0
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    2.5
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2, blade tip is DIN5264, ISO2380. Insert into the ESD torque screwdriver handle for use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)