• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
ESD Replaceable Blade for Phillips Screws

ESD Replaceable Blade for Phillips Screws

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Replacement blade for Phillips screws for antistatic torque screwdriver.
· DIN EN 61340-5-1/61340-5-2, blade tip is DIN ISO 8764-1.
· Use by inserting in ESD torque screwdriver handle.

Basic Specifications

Catalog

Japanese Only

Part Number
Tip Size Plus (+)

Refine by

  • No. 0
  • No. 1
  • Clear
Maximum Torque vVlue(Nm)

Refine by

  • 0.4
  • 0.9
  • 3.8
  • Clear
Standards for Tip Shape

Refine by

  • №000
  • №00
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
No. 0
0.9
-
8 Day(s) or more
-

Part Number : 2889P0
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    0.9
  • Standards for Tip Shape
    -
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2, blade tip is DIN ISO8764-1. Insert into the ESD torque screwdriver handle for use.
-
0.4
№00
8 Day(s) or more
-

Part Number : 2889P00
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Plus (+)
  • Tip Size Plus (+)
    -
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    0.4
  • Standards for Tip Shape
    №00
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2, blade tip is DIN ISO8764-1. Insert into the ESD torque screwdriver handle for use.
-
0.4
№000
8 Day(s) or more
-

Part Number : 2889P000
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Plus (+)
  • Tip Size Plus (+)
    -
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    0.4
  • Standards for Tip Shape
    №000
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2, blade tip is DIN ISO8764-1. Insert into the ESD torque screwdriver handle for use.
No. 1
3.8
-
8 Day(s) or more
-

Part Number : 2889P1
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Maximum Torque vVlue(Nm)
    3.8
  • Standards for Tip Shape
    -
  • Shaft Diameter(mm)
    4
  • Features
    DIN EN 61340-5-1/61340-5-2, blade tip is DIN ISO8764-1. Insert into the ESD torque screwdriver handle for use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)