Adapter Blade (for 1/4 inch, SQ nut)

Adapter Blade (for 1/4 inch, SQ nut)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Replacement adapter blade for TorqueFix® and TorqueVario®.

[Features]
· 1/4" SQ Nut Holder.
· Made of high-grade chrome vanadium steel.
· Fully hardened, with chrome plate finish.
· The head has a bright nickel plated finish.
· Equipped with a cushion ball

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 2859AB
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Attachment
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    155
  • Bit Quantity
    1
  • Insertion Angle(Inch)
    1/4
  • Mass(g)
    55
  • Features
    1/4 inch SQ nut holder. High grade chrome vanadium steel construction. Full-body firing for chrome plate finish. The head portion is finished with bright nickel plating. Includes cushion bowl.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)