Click fix screwdriver

Click fix screwdriver

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Comes with Wiha SoftFinish handle, Click Fix and Bit Holder.
· An internal magnet works to securely grasp the bit and hold the iron screw.
· For 1/4" Bits (Bits not included with product)

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Grip Type
    Rubber
  • Opposite Side Dimension
    1/4

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 387CF
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Single Item
  • Grip Type
    Rubber
  • Opposite Side Dimension
    1/4
  • Total Length L1(mm)
    146
  • Grip Max. Diameter(mm)
    30
  • Mass(g)
    70
  • Features
    An internal magnet works to securely grasp the bit and hold the iron screw. For 1/4 inch bits. (Bit is not included with the item.)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)