• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Nut Screwdriver (Soft Finish®)

Nut Screwdriver (Soft Finish®)

[Features]
· A Soft Finish handle nut screwdriver.
· A protruding nut screw can also be used due to the depth of the shank interior.
· The blade is made of chrome vanadium steel.
· Quenched with a Chrome Plated Finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
341N040
341N050
341N055
341N060
341N070
341N080
341N090
341N100
341N110
341N120
341N130
341N140
341N170
Part NumberVolume DiscountDays to Ship(Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)
Features
6 Day(s) or more 42363073A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 52363075A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 5.52363075A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 62363077A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 724336115A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 824336117A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 924336120A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 1024336124A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 1124941170A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 1224941177A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 1324941182A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 1424941187A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.
6 Day(s) or more 1724941205A protruding nut screw can also be used due to the depth of the shank interior. The blade is made of chrome vanadium steel and finished with tempered chrome plating.

Loading...

  1. 1

Basic Information

Standards for Tip Shape Box Shaft Length L (mm) 125 Single Item / Set Classification Single Item
Shaft Type Circle Magnet None Shaft Through None
Bolster None Grip Type Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)