Soft Finish® ESD Stubby Phillips Screwdriver

Soft Finish® ESD Stubby Phillips Screwdriver

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· A Soft Finish® ESD anti-static stubby Phillips screwdriver.
· Blade: High grade chrome vanadium molybdenum steel, fully quenched, chrome plated finish.
· The tip has undergone Wiha ChromTop processing.
· Handle: WIHA SoftFinish Multi-Component Handle.
· Surface resistivity 106 to 109 ohms.
· Manufacturing Standard: IEC 61340-5-1

Basic Specifications

Catalog

Japanese Only

Part Number
Tip Size Plus (+)

Refine by

  • No. 1
  • No. 2
  • Clear
Shaft Diameter / Shaft Width(mm)

Refine by

  • 4.5
  • 6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
No. 1
4.5
6 Day(s) or more
-

Part Number : 311ESDSBPH1
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Shaft Length L (mm)
    25
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Shaft Diameter / Shaft Width(mm)
    4.5
  • Total Length L1(mm)
    81
  • Grip Max. Diameter(mm)
    34
  • Features
    Blade: High-Grade Chrome Vanadium Molybdenum Steel, Whole Body Quenched. Chrome Plated Finish. WIHA Chrome Top Processed Tip. / Handle: WIHA, SoftFinish® Multi-Component Handle.
  • Surface Resistance Rate: Handle(Ohm)
    106~109
  • Manufacturing Standards
    IEC 61340-5-1
No. 2
6
6 Day(s) or more
-

Part Number : 311ESDSBPH2
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2
  • Shaft Length L (mm)
    25
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Shaft Diameter / Shaft Width(mm)
    6
  • Total Length L1(mm)
    81
  • Grip Max. Diameter(mm)
    34
  • Features
    Blade: High-Grade Chrome Vanadium Molybdenum Steel, Whole Body Quenched. Chrome Plated Finish. WIHA Chrome Top Processed Tip. / Handle: WIHA, SoftFinish® Multi-Component Handle.
  • Surface Resistance Rate: Handle(Ohm)
    106~109
  • Manufacturing Standards
    IEC 61340-5-1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)