System 6 double headed blade (for Phillips screws)

System 6 double headed blade (for Phillips screws)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· System 6 double headed blade for Phillips screws.
· Made of high-grade chrome vanadium molybdenum steel.
· Fully hardened, with chrome plate finish.
· Tips Treated with Precise Wiha ChromTop Process

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Diameter / Shaft Width(mm)
    6

Catalog

Japanese Only

Part Number
Tip Size Plus (+)

Refine by

  • No. 1
  • No. 2
  • No. 3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
No. 1 / No. 2
6 Day(s) or more
-

Part Number : 284P1-2
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Diameter / Shaft Width(mm)
    6
  • Total Length L1(mm)
    150
  • Features
    Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is precision Wiha chrome top machined.
No. 2 / No. 3
6 Day(s) or more
-

Part Number : 284P2-3
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2 / No. 3
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Diameter / Shaft Width(mm)
    6
  • Total Length L1(mm)
    150
  • Features
    Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is precision Wiha chrome top machined.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)