Anti-Static Prevention Minus Precision Screwdriver

Anti-Static Prevention Minus Precision Screwdriver

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· The handle is resilient against impacts and made of an antistatic material.
· The blade is made of chrome vanadium molybdenum steel.
· It has been quenched with a chrome plated finish.
· The tip has undergone ChromTop processing.
· Includes Easy-to-Rotate Cap

Basic Specifications

Catalog

Japanese Only

Part Number
Tip Size, Slotted (-) Blade Width (mm) B1

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 3.5
  • 4
  • Clear
Shaft Length L (mm)

Refine by

  • 40
  • 50
  • 60
  • Clear
Tip Size, Slotted (-) Blade Thickness (mm) B2

Refine by

  • 0.25
  • 0.4
  • 0.5
  • 0.6
  • 0.8
  • Clear
Shaft Diameter / Shaft Width(mm)

Refine by

  • 2
  • 2.5
  • 3
  • 3.5
  • 4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
40
0.25
2
6 Day(s) or more
-

Part Number : 272E15
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.5
  • Shaft Length L (mm)
    40
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.25
  • Shaft Diameter / Shaft Width(mm)
    2
  • Total Length L1(mm)
    120
  • Grip Max. Diameter(mm)
    12.5
  • Mass(g)
    11
  • Features
    The handle is strong against impacts and is made of an antistatic material. The blade is made of chrome vanadium molybdenum steel. Heat cured and chrome plated. The tip is chrome top processed. Includes easy to rotate cap.
2
40
0.4
2
6 Day(s) or more
-

Part Number : 272E20
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    2
  • Shaft Length L (mm)
    40
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.4
  • Shaft Diameter / Shaft Width(mm)
    2
  • Total Length L1(mm)
    120
  • Grip Max. Diameter(mm)
    12.5
  • Mass(g)
    11
  • Features
    The handle is strong against impacts and is made of an antistatic material. The blade is made of chrome vanadium molybdenum steel. Heat cured and chrome plated. The tip is chrome top processed. Includes easy to rotate cap.
2.5
50
0.4
2.5
6 Day(s) or more
-

Part Number : 272E25
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    2.5
  • Shaft Length L (mm)
    50
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.4
  • Shaft Diameter / Shaft Width(mm)
    2.5
  • Total Length L1(mm)
    145
  • Grip Max. Diameter(mm)
    13.0
  • Mass(g)
    17
  • Features
    The handle is strong against impacts and is made of an antistatic material. The blade is made of chrome vanadium molybdenum steel. Heat cured and chrome plated. The tip is chrome top processed. Includes easy to rotate cap.
3
50
0.5
3
6 Day(s) or more
-

Part Number : 272E30
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3
  • Shaft Length L (mm)
    50
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.5
  • Shaft Diameter / Shaft Width(mm)
    3
  • Total Length L1(mm)
    145
  • Grip Max. Diameter(mm)
    13.0
  • Mass(g)
    19
  • Features
    The handle is strong against impacts and is made of an antistatic material. The blade is made of chrome vanadium molybdenum steel. Heat cured and chrome plated. The tip is chrome top processed. Includes easy to rotate cap.
3.5
60
0.6
3.5
6 Day(s) or more
-

Part Number : 272E35
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3.5
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.6
  • Shaft Diameter / Shaft Width(mm)
    3.5
  • Total Length L1(mm)
    170
  • Grip Max. Diameter(mm)
    14
  • Mass(g)
    26
  • Features
    The handle is strong against impacts and is made of an antistatic material. The blade is made of chrome vanadium molybdenum steel. Heat cured and chrome plated. The tip is chrome top processed. Includes easy to rotate cap.
4
60
0.8
4
6 Day(s) or more
-

Part Number : 272E40
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.8
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    170
  • Grip Max. Diameter(mm)
    14
  • Mass(g)
    29
  • Features
    The handle is strong against impacts and is made of an antistatic material. The blade is made of chrome vanadium molybdenum steel. Heat cured and chrome plated. The tip is chrome top processed. Includes easy to rotate cap.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)