- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Socket (Pin 12.7)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of S4-15
-
- Single Product/Set Classification
- Single Item Socket
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill is involved) (mm)
- 12.7
-
- Socket shape
- 12 Sq.
-
- Width across flat dimension (S Measurement)
- 15
-
- Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
- 1/2
-
- Target screw
- Hex Bolt, Nut
-
- Specification 1
- ANSI, DIN Standard Compliant
-
- Material 1
- Chrome Vanadium Steel
-
- Application details
- For hexagon bolt/nut tightening/loosening work.
-
- Function 1
- Sockets can be selected to fit use location and application.
-
- Notes 1
- Use bolts and nuts that match the size.
-
- Notes 2
- Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 422.24
|
1 Piece(s)
|
|
6 Day(s) or more
|
Basic Specifications
-
- Single Product/Set Classification
- Single Item Socket
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill is involved) (mm)
- 12.7
-
- Socket shape
- 12 Sq.
-
- Width across flat dimension (S Measurement)
- 15
-
- Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
- 1/2
-
- Target screw
- Hex Bolt, Nut
-
- Specification 1
- ANSI, DIN Standard Compliant
-
- Material 1
- Chrome Vanadium Steel
-
- Application details
- For hexagon bolt/nut tightening/loosening work.
-
- Function 1
- Sockets can be selected to fit use location and application.
-
- Notes 1
- Use bolts and nuts that match the size.
-
- Notes 2
- Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
Product Description
High quality sockets meeting DIN and ANSI standards.
Specifications of S4-15
-
- Single Product/Set Classification
- Single Item Socket
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill is involved) (mm)
- 12.7
-
- Socket shape
- 12 Sq.
-
- Width across flat dimension (S Measurement)
- 15
-
- Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
- 1/2
-
- Target screw
- Hex Bolt, Nut
-
- Specification 1
- ANSI, DIN Standard Compliant
-
- Material 1
- Chrome Vanadium Steel
-
- Application details
- For hexagon bolt/nut tightening/loosening work.
-
- Function 1
- Sockets can be selected to fit use location and application.
-
- Notes 1
- Use bolts and nuts that match the size.
-
- Notes 2
- Please insert the socket all the way so as not to hang it diagonally or shallowly against the bolt or nut.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 422.24
|
1 Piece(s)
|
|
6 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy