(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Optimal for measuring dimensions of internal diameters or gaps
Measuring Range(mm) | 1 ~ 15 | Thickness(mm) | 1.2 | Accuracy(mm) | Measurement Range ±0.05 |
---|---|---|---|---|---|
Type | With metal enclosure | Mass(g) | 25 | Material | Stainless Steel |
Hardness | Hv400 or More | Features 1 | Error occurs in round hole measurement due to thickness of gauge body | Features 2 | Ideal for the measurement of dimensions of inner diameter, hole diameter and gap |
Please check the type/dimensions/specifications of the part 62603 in the Taper Gauge With Case series.