Loading...

Water Based Luster Urethane Building Paint

Brand :
SUNDAY_PAINT

Caution

    Product Description

    Ultra-fast drying, ultra-durable single-component reactive-hardening type urethane water-based glossy multipurpose paint.
    [Features]
    · Urethane resin multipurpose paint that is ultra-fast drying (dry to the touch in 15 minutes at 20°C), ultra-stain resistant and ultra-durable.
    · A thick, strong coat with a wide range of uses. Keeps its beautiful luster for a long time.
    · Little of the stickiness that is common in conventional water-based paints, making it unlikely to get dirty.
    · Blended with a rustproofing agent and anti-fungal agent to preserve the beauty of buildings, etc. for a long time. Compliant with Reach, the Ordinance on Prevention of Hazards due to Specified Chemical Substances (of Japan) and the Ordinance on Prevention of Organic Solvent Poisoning (of Japan).
    [Applications]
    · For interior and exterior iron parts, galvanized iron, wood, siding, exterior walls, mortar, concrete, slate tiles, etc.
    · Can be used to paint a variety of materials, such as plastic (acrylic, hard PVC, ABS, styrene) and styrene foam.
    · A single-component reactive hardening type that forms a strong coating, allowing it to be used for the painting of concrete floors.