(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Main Ingredient for FRP Polybest Putty

Main Ingredient for FRP Polybest Putty

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,443₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Polyester resin (main agent) hardens and becomes FRP by combining with glass fiber such as glass mat and adding a curing agent.

Part Number
262793
262816
262823
262847
262854
263509
263523
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Color Mass
(kg)
Application Area (1 Layer)
(m2)
Drying Time (at 20 °C)
(Parts)
Drying time (Winter)
(Parts)
Amount Of Content

₹ 2,496.02

1 Piece(s) 8 Day(s) or more -Amber Color1Approx. 0.6X0.7Approx. 20X40Approximately 30-601 Can (1 kg)

₹ 3,180.00

2 Piece(s) 15 Day(s) or more Clear-1Approx. 0.6X0.7Approx. 60X90Approximately 120-1801 Can (1 kg)

₹ 4,911.00

1 Piece(s) 8 Day(s) or more -Amber Color2Approx. 1.2X1.4Approx. 20X40Approximately 30-601 Can (2 kg)

₹ 8,034.00

2 Piece(s) 12 Day(s) or more Clear-2Approx. 1.2X1.4Approx. 60X90Approximately 120-1801 Can (2 kg)

₹ 7,986.22

1 Piece(s) 8 Day(s) or more -Amber Color4Approx. 2.4X2.8Approx. 20X40Approximately 30-601 Can (4 kg)

₹ 1,443.25

1 Piece(s) 8 Day(s) or more -Amber Color0.5Approx. 0.3X0.4Approx. 20X40Approximately 30-601 Can (0.5 kg)

₹ 1,765.00

2 Piece(s) 14 Day(s) or more Clear-0.5Approx. 0.3X0.4Approx. 60X90Approximately 120-1801 Can (0.5 kg)

Loading...

  1. 1

Basic Information

Product Type Other Features 1 Polyester Resin for FRP. Application 1 Repairing FRP Molded Products: Repair and machining of cracks, defects and dents as well as extensions and other additions.
Application 2 Making FRP Molded Products: Making ornaments, models and certain kinds of parts.