(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A Blade Tip Replacement Type Insert Drill With High Productivity
Part Number |
---|
880-D2700L32-05 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | work material | Overall Length L (mm) | Shank Type | With/without Oil Hole | Maximum Machining Depth (mm) | Program Length (mm) | Shank type (mm) | Screw pilot hole size | Radial Direction Adjustment Amount (max) | Maximum Diameter (mm) | Tip angle (°) | Machining Tolerance Reference (mm) | Drill Diameter Tolerance | Application | Roughness of Processed Surface Ra (μm) | Type | Trusco Code | Component chip screw | Component wrench | Applicable Chip | Weight (kg) | Other |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 88,129.80 | 1 Piece(s) | 5 Day(s) or more | 27 | 138 | general steel[○] / high hardness steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] | 219 | End Mill Shank | NA | 135 | 159 | 32 | - | +0.7 | 28.4 | 88 | +0.40/0 | +0.24/+0.04 | General Drilling | 1~5 | Shank with Flat Chamfered Cylinder | - | 5513 020-57 | 5680 046-04(9IP) | 880-05…P/C | 0.5 | ISO 9766 Compliant |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy