(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super U Drill (Corodrill 880) (Part Number)

Super U Drill (Corodrill 880)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,545₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Blade Tip Replacement Type Insert Drill With High Productivity

Part Number
880-D2400L25-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Shank Type With/without Oil Hole Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Application Roughness of Processed Surface Ra
(μm)
Type Trusco Code Component chip screw Component wrench Applicable Chip Weight
(kg)
Other

₹ 58,230.51

1 Piece(s) 5 Day(s) or more 2452general steel[○] / high hardness steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○]127End Mill ShankNA487125-+1.126.288+0.25/0+0.20/0General Drilling1~5Shank with Flat Chamfered Cylinder-5513 020-575680 046-04(9IP)880-05…P/C0.4ISO 9766 Compliant

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 880-D2400L25-02 in the Super U Drill (Corodrill 880) series.

Product variants

Part Number
132L-1616050-B
132L-2205050-B
132L-2206050-B
880-D2400L25-03
880-D2400L25-04
880-D2400L25-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Shank Type With/without Oil Hole Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Application Roughness of Processed Surface Ra
(μm)
Type Trusco Code Component chip screw Component wrench Applicable Chip Weight
(kg)
Other

₹ 23,943.36

1 Piece(s) 5 Day(s) or more ------------------------

₹ 23,272.33

1 Piece(s) 5 Day(s) or more ------------------------

₹ 23,272.33

1 Piece(s) 5 Day(s) or more ------------------------

₹ 61,316.47

1 Piece(s) 5 Day(s) or more 2476Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]151End Mill ShankNA729525-+1.126.288+0.25/0+0.20/0General Drilling1~5Shank with Flat Chamfered Cylinder-5513 020-575680 046-04(9IP)880-05…P/C0.4ISO 9766 Compliant

₹ 70,570.35

1 Piece(s) 5 Day(s) or more 24100Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]175End Mill ShankNA9611925-+1.126.288+0.40/0+0.24/+0.04General Drilling1~5Shank with Flat Chamfered Cylinder-5513 020-575680 046-04(9IP)880-05…P/C0.4ISO 9766 Compliant

₹ 76,620.38

1 Piece(s) 5 Day(s) or more 24124Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]199End Mill ShankNA12014325-+1.126.288+0.40/0+0.24/+0.04General Drilling1~5Shank with Flat Chamfered Cylinder-5513 020-575680 046-04(9IP)880-05…P/C0.4ISO 9766 Compliant