(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Super U Drill (Corodrill 880) (Part Number)

Super U Drill (Corodrill 880)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,545₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Blade Tip Replacement Type Insert Drill With High Productivity

Part Number
880-D1400L20-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Shank Type With/without Oil Hole Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Application Roughness of Processed Surface Ra
(μm)
Type Trusco Code Component chip screw Component wrench Applicable Chip Weight
(kg)
Other

₹ 63,451.45

1 Piece(s) 5 Day(s) or more 1459general steel[○] / high hardness steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○]122End Mill ShankNA567220M16+0.51588+0.40/0+0.24/+0.04General Drilling1~5Shank with Flat Chamfered Cylinder-5513 020-285680 046-08(6IP)880-02…C/P0.2ISO 9766 Compliant

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 880-D1400L20-04 in the Super U Drill (Corodrill 880) series.

Product variants

Part Number
132L-1616050-B
132L-2205050-B
132L-2206050-B
880-D1400L20-05
880-D1450L20-02
880-D1450L20-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
Shank Type With/without Oil Hole Maximum Machining Depth
(mm)
Program Length
(mm)
Shank type
(mm)
Screw pilot hole size Radial Direction Adjustment Amount (max) Maximum Diameter
(mm)
Tip angle
(°)
Machining Tolerance Reference
(mm)
Drill Diameter Tolerance Application Roughness of Processed Surface Ra
(μm)
Type Trusco Code Component chip screw Component wrench Applicable Chip Weight
(kg)
Other

₹ 23,943.36

1 Piece(s) 5 Day(s) or more ------------------------

₹ 23,272.33

1 Piece(s) 5 Day(s) or more ------------------------

₹ 23,272.33

1 Piece(s) 5 Day(s) or more ------------------------

₹ 69,027.36

1 Piece(s) 5 Day(s) or more 1473Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]136End Mill ShankNA708620-+0.51588+0.40/0+0.24/+0.04General Drilling1~5Shank with Flat Chamfered Cylinder-5513 020-285680 046-08(6IP)880-02…C/P0.2ISO 9766 Compliant

₹ 52,417.53

1 Piece(s) 5 Day(s) or more 14.532Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]96End Mill ShankNA294620-+0.4515.488+0.25/0+0.20/0General Drilling1~5Shank with Flat Chamfered Cylinder-5513 020-285680 046-08(6IP)880-02…C/P0.2ISO 9766 Compliant

₹ 55,145.87

1 Piece(s) 5 Day(s) or more 14.546Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / general steel[◯] / Stainless Steel[◯] / high hardness steel[◯]110End Mill ShankNA446020-+0.4515.488+0.25/0+0.20/0General Drilling1~5Shank with Flat Chamfered Cylinder-5513 020-285680 046-08(6IP)880-02…C/P0.2ISO 9766 Compliant