• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
NT Cutter A-300 Type Fancy Color

NT Cutter A-300 Type Fancy Color

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Automatic lock slide.
[Applications]
· For office work and light work.

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
Part Number
Color

Refine by

  • Blue
  • Pink
  • Violet
  • White
  • Yellow
  • Clear
JAN Code

Refine by

  • 4904011019401
  • 4904011019418
  • 4904011019425
  • 4904011019432
  • 4904011019449
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
4904011019432
6 Day(s) or more
-

Part Number : A-301RP-B
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Color
    Blue
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • JAN Code
    4904011019432
  • Mass(g)
    36
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    For office work and light work.
Pink
4904011019401
7 Day(s) or more
-

Part Number : A-301RP-P
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Color
    Pink
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • JAN Code
    4904011019401
  • Mass(g)
    36
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    For office work and light work.
Violet
4904011019449
6 Day(s) or more
-

Part Number : A-301RP-V
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Color
    Violet
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • JAN Code
    4904011019449
  • Mass(g)
    36
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    For office work and light work.
White
4904011019425
6 Day(s) or more
-

Part Number : A-301RP-W
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Color
    White
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • JAN Code
    4904011019425
  • Mass(g)
    36
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    For office work and light work.
Yellow
4904011019418
6 Day(s) or more
-

Part Number : A-301RP-Y
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
  • Color
    Yellow
  • Compatible Replacement Blades
    BA-10P・BA-50P・BA-150・BA-52P・BA-160E・BA-4000-ON
  • JAN Code
    4904011019418
  • Mass(g)
    36
  • Material and Finish
    Main Body: ABS Resin; Blade: Alloy Tool Steel (SKS81)
  • Application
    For office work and light work.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)