(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Planing grooving type, brazed high-speed steel tool bit, S621 type.
Overall length (mm): 220
Shank height (mm): 19
Shank width (mm): 19
Part Number |
---|
621-19-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link F (mm) | Link G (mm) | Link K (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,582.36 | 10 Piece(s) | 7 Day(s) or more | 19 | 220 | 19 | 3-19 | 10 | 24 | 7 | 5 | 8.5 | 55 | 10 |
Loading...
Product Type | High-Speed Steel Parting Tool | Material | High-speed steel | Coating | Gold |