(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

HSS Bit S632 Model Planing Acute Angle Round Blade (Part Number)

HSS Bit S632 Model Planing Acute Angle Round Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,564₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Planing, sharp and straight blade type with rounded corner, brazed high-speed steel tool bit, S632 type.
Overall length (mm): 210
Shank height (mm): 19
Shank width (mm): 19

Part Number
TTB632-32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link F
(mm)
Shipping Unit
(Pieces)

₹ 15,722.91

5 Piece(s) 7 Day(s) or more 3233329-321745113585

Loading...

  1. 1

Basic Information

Product ​​Type High-Speed Steel Parting Tool Material High-speed steel Coating Gold