(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

HSS Bit JIS61 Model S532 Model Planing Round Blade (Part Number)

HSS Bit JIS61 Model S532 Model Planing Round Blade
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Planing, round blade type, brazed high-speed steel tool bit, JIS61 type and S532 type.
Overall length (mm): 125
Shank height (mm): 10
Shank width (mm): 10

Part Number
TTB61-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link F
(mm)
θ Shipping Unit
(Pieces)

₹ 7,272.67

10 Piece(s) 7 Day(s) or more 19240254-19X2519297520°10

Loading...

  1. 1

Basic Information

Product ​​Type High-Speed Steel Parting Tool Material High-speed steel Coating Gold