(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel Plate

Steel Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,715₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Steel plate for LED3500 only (100 x 80 x 15 mm, 1 kg, with M8 screw hole)

Part Number
LED0200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,715.22

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model For LED6500 Steel plate size(mm) 150×80×15 Steel plate weight(g) 1500
Features Steel Plate for LED6500, with M8 screw hole